********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Jul 14, 2014
*ECN S14-1392, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si2342DS D G S 
M1 3 GX S S NMOS W= 1027974u L= 0.25u 
M2 S GX S D PMOS W= 1027974u L= 0.20u 
R1 D 3 1.200e-02 -2.382e-03 -6.970e-06 
CGS GX S 6.472e-10 
CGD GX D 4.264e-11 
RG G GY 12
RTCV 100 S 1e6 3.450e-04 -1.960e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.3e-8 
+ RS = 1.000e-06 KP = 2.945e-05 NSUB = 1.401e+17 
+ KAPPA = 3.825e-02 ETA = 1e-4 NFS = 1.284e+12 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.3e-8 
+NSUB = 3.025e+17 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 9 
+RS = 2.095e-02 N = 1.219e+00 IS = 2.430e-08 
+EG = 6.956e-01 XTI = 4.409e+00 TRS = 7.225e-04 
+CJO = 4.104e-10 VJ = 6.798e-01 M = 3.059e-01 ) 
.ENDS